??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9136276
HELP_VARIABLE
Order number
9136276
Inside Carcase Depth
350.000 mm
Lenght
218.000 mm
Plate Distance
80.000 mm
Front Extension
29.000 mm
C
48.600 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D